You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Vaya Flood MP G3, RGBW

    Mid-power exterior architectural floodlight with intelligent RGBW light

    View all 3 products Color Kinetics
    Vaya Flood MP G3, RGBW
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        More Information

        Product family information

        Vaya Flood MP G3, RGBW is a reliable and cost effective LED flood lighting solution for both interior and exterior use that minimizes the initial investment, while providing exceptional flexibility to create eye-catching flood, wash and accent lighting effects. Vaya Flood MP G3, RGBW adds a separate white LED creating better-quality whites compared to RGB. A wide choice of beam angles and color options let you bring a property to life with either static or dynamically changing colors. Its integrated power connection and easily adjustable mounting brackets makes this product versatile and easy to use.

        Benefits

        Affordable solution: low initial cost
        Optimized performance

        Features

        Powerful - Throwing light with 10lx up to 56.4 m / 1fc up to 185 ft high, this narrow beam luminaire is a powerful solution for mid-sized projects.
        Compact - Unlike other flood lighting solutions, the Vaya Flood series are compact, light-weight luminaires, that combine an aluminium die-cast housing which is both anodized and powder coated to protect against corrosion, tempered glass, pressure equalizing air vents and IP66 outdoor rating, making the product robust against harsh outdoor environments.
        Simple - Direct line voltage (100 to 277 VAC) input eliminates the need for remote power supply unit, minimizing the system components and risk points, allowing for an easy and fast installation. ESTA DMX-512 control allows for dynamic control with industry standard protocols, allowing for easy setup and 3rd party system integration.
        Versatile - A selection of three different beam angles from narrow spot projections to wide flood lighting applications, custom LED configurations and generous tilt aiming, make the Vaya Flood series a versatile tool box for a host of small to large, interior and exterior applications.

        Applications

        Flood and accent lighting of:
        Monuments
        Bridges
        Shops
        Hotels
        • Add product
           
        • Add product
           
        • Add product
           
        Add product