Vaya Flood LP G3, RGBW is a reliable and cost effective LED flood lighting solution for both interior and exterior use that minimizes the initial investment, while providing exceptional flexibility to create eye-catching flood, wash and accent lighting effects. Vaya Flood LP G3, RGBW adds a separate white LED creating better-quality whites compared to RGB. A wide choice of beam angles and color options let you bring a property to life with either static or dynamically changing colors. Its integrated power connection and easily adjustable mounting brackets makes this product versatile and easy to use.
Benefits
Affordable solution: low initial cost
Optimized performance
Features
Powerful - Throwing light with 10lx up to 42.7 m / 1fc up to 140 ft high, this narrow beam luminaire is a powerful solution for small- to mid-sized projects.
Compact - Unlike other flood lighting solutions, the Vaya Flood series are compact, light-weight luminaires, that combine an aluminium die-cast housing which is both anodized and powder coated to protect against corrosion, tempered glass, pressure equalizing air vents and IP66 outdoor rating, making the product robust against harsh outdoor environments.
Simple - Direct line voltage (220 to 240 VAC) input eliminates the need for remote power supply unit, minimizing the system components and risk points, allowing for an easy and fast installation. ESTA DMX-512 control allows for dynamic control with industry standard protocols, allowing for easy setup and 3rd party system integration.
Versatile - A selection of three different beam angles from narrow spot projections to wide flood lighting applications, custom LED configurations and generous tilt aiming, make the Vaya Flood series a versatile tool box for a host of small to large, interior and exterior applications.