Suggestions

    iW Burst Compact Powercore

    iW Burst Compact Powercore – high-output exterior spotlight with variable color temperature

    View all 6 products Color Kinetics
    iW Burst Compact Powercore
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
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
        iW Burst Compact Powercore is a high-output, exterior-rated LED spotlight designed for accent and site lighting. It combines channels of warm and cool LEDs to offer variable color temperatures ranging from warm to cool. Standard and compact format Architectural and Landscape versions support a range of uplighting, floodlighting, and decorative lighting applications.Integrated Powercore technology ensures rapid, efficient and accurate control of power output to the fixture directly from line voltage, eliminating the need for external power supplies. Use of standard wiring dramatically simplifies installation and helps lower total system cost.

        Benefits

        Wide range of color temperatures and brightness
        Versatile light positioning
        Cost-effective, easy to install, and long lifetime

        Features

        Variable color temperature ranging from 2700-6500 K
        14°, 23°, 41°, and asymmetric 10° x 41° spread lenses project a soft-edge beam; native 8° beam angle offers extended light projection.
        Tilting through a full 180°; Architectural fixtures can also rotate through a full 360° for precise aiming
        Exchangeable optics and accessories
        Integrated Powercore technology

        Applications

        Uplighting
        Floodlighting
        Decorative lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product