Suggestions

    eW Reach Powercore gen2

    eW Reach Powercore – next-generation white LED floodlight for signature façades and structures

    View all 2 products Color Kinetics
    eW Reach Powercore gen2
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        eW Reach Powercore is the first white-light/solid-color exterior architectural LED floodlight powerful enough to brilliantly and dynamically illuminate large architectural façades. eW Reach Powercore combines all the benefits of LED lighting in an elegant fixture specifically designed for large-scale installations, such as commercial skyscrapers, casinos, large retail exteriors, bridges, piers, public monuments, and themed attractions. With extremely high lumen output and unprecedented light projection, this powerful fixture represents the next generation in exterior illumination.Integrated Powercore technology ensures rapid, efficient and accurate control of power output to the fixture directly from line voltage, eliminating the need for external power supplies. Use of standard wiring dramatically simplifies installation and helps lower total system cost.

        Benefits

        Unparalleled light output
        Wide choice of color temperatures
        Unique split design to support diffuser combinations

        Features

        Light output of over 12,000 lumens and light projection over 240 meters
        Available in eight color temperatures, ranging from a warm 2700 K to a cool 6500 K, and five solid colors – royal blue, blue, green, amber and red
        Spread lenses of 8°, 13°, 23°, 40°, 63°and asymmetric 5° x 17°
        Simple positioning and fixture rotation through full 360°
        Integrated Powercore technology

        Applications

        Large-scale signature facades and structures
        • Add product
           
        • Add product
           
        • Add product
           
        Add product