eW Burst Powercore gen2 is a high-output, exterior-rated LED lighting luminaire designed for accent and site lighting. Architectural and Landscape versions deliver high-quality white light output in 2700 K, 3000 K, 3500 K, and 4000 K to support a range of uplighting, floodlighting, and decorative lighting applications.
Benefits
High-quality solid white light
Versatile light positioning
Cost-effective, easy to install, and long lifetime
Features
Expands customization with a wide range of new accessory options.
In addition to the native 6° lens, six different diffuser lenses can customize the luminaire to produce 10°, 20°, 40°, 60°, 80°, and 10° x 40° (asymmetric) beam angles.
Four housing color choices (black, gray, white, and bronze)—plus the option to add a louver, full glare shield, and half glare shield—create new aesthetic possibilities for designers and architects.
Meets ASTM G85 corrosion resistance and ANSI C136.31-2010 standard with a 3G vibration rating.
Improves durability with new flat lens that prevents water from pooling into the luminaire, keeping the LEDs protected and secure over the course of a luminaire’s lifetime.
Universal power input range of 100 to 277 VAC.
Precision Dimming— Smooth dimming down to 1% with optional Data Enabler Pro and digital control interface.