Suggestions

    ColorReach Powercore gen2

    ColorReach Powercore – next-generation LED floodlight for signature façades and structures

    View the product Color Kinetics
    ColorReach Powercore gen2
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        ColorReach Powercore is the first LED fixture powerful enough to brilliantly and dynamically illuminate large architectural façades. ColorReach Powercore combines all the benefits of LED-based lighting and control in an elegant fixture specifically designed for large-scale installations, such as commercial skyscrapers, casinos, large retail exteriors, bridges, piers, public monuments, and themed attractions. With extremely high lumen output and unprecedented light projection, this powerful fixture represents the next generation in exterior illumination. Build-to-order configurations with custom channels of white or color LEDs are also available to support special applications.Integrated Powercore technology ensures rapid, efficient and accurate control of power output to the fixture directly from line voltage, eliminating the need for external power supplies. Use of standard wiring dramatically simplifies installation and helps lower total system cost.

        Benefits

        Unparalleled light output
        Unique split design to support diffuser combinations
        Compatible with industry-leading controls

        Features

        Rich, saturated color light output of over 8,000 lumens and light projection over 150 meters
        Exchangeable spread lenses of 8°, 13°, 23°, 40°, 63°, and an asymmetric 5° x 17°
        Simple positioning and fixture rotation through full 360°
        Works with complete Philips line of controllers, as well as third-party DMX controllers
        Integrated Powercore technology and Philips Data Enabler Pro

        Applications

        Large-scale signature facades and structures
        • Add product
           
        • Add product
           
        • Add product
           
        Add product