Suggestions

    ColorBurst Powercore gen2, RGB

    Exterior architectural and landscape spotlight with intelligent RGB light

    View all 3 products Color Kinetics
    ColorBurst Powercore gen2, RGB
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        ColorBurst Powercore gen2 is a high-output, exterior-rated LED lighting luminaire designed for accent and site lighting. Standard format Architectural and Landscape luminaires deliver full-color light output of up to 963 lumens to support a range of dynamic uplighting, floodlighting, and decorative lighting applications.

        Benefits

        Redesigned optical system that improves the quality of light which enhances the color uniformity and color mixing capabilities of each LED
        Wide range of new accessory options and four housing color choices
        Improved color consistency between all LED fixtures in a family with Chromasync technology

        Features

        Expands customization with a wide range of new accessory options. In addition to the native 8° lens, five different diffuser lenses can customize the fixture to produce 10°, 20°, 40°, 60°, 80°, and 10° x 40° (asymmetric) beam angles. Four housing color choices (black, gray, white, and bronze)—plus the option to add a louver, full glare shield, and half glare shield—create new aesthetic possibilities for designers and architects.
        Improves color consistency between all LED fixtures in a family with Chromasync technology. During the manufacturing process a calibrated light measurement device creates an algorithm to define a common color gamut for an entire family of LED fixtures. When Chromasync is enabled, color consistency between fixtures is achieved without having to manually adjust color points on each fixture.
        Meets ASTM G85 corrosion resistance and ANSI C136.31-2010 standard with a 3G vibration rating.
        Features an innovative, redesigned optical system that improves the quality of light from each LED, enhancing the color uniformity and color mixing capabilities of each ColorBlast IntelliHue Powercore gen4 luminaire.
        Improves durability with new flat lens that prevents water from pooling into the fixture, keeping the LEDs protected and secure over the course of a luminaire’s lifetime.
        Integrates patented Powercore technology that controls power output to fixtures directly from line voltage – rapidly, efficiently, and accurately. The Color Kinetics Data Enabler Pro merges line voltage with control data and delivers them to fixtures over a single standard cable, dramatically simplifying installation and lowering total system cost.

        Applications

        Uplighting
        Spotlighting
        Decorative lighting
        Product family details
        General
        Accessories
        • Trim ring, half glare shield, full glare shield, louver, various spread lenses
        Beam spread luminaire
        Main color of the Luminaire
        • Black, gray, white
        • Black, white, gray or bronze
        Initial LED luminaire efficacy
        • 31 lm/W
        Initial luminous flux
        • 927 lm
        Input voltage
        • 100 to 277 V
        Light Source
        • Integral LED-module
        Material
        • Housing:
        Remarks
        • All accessories need to be ordered seperately
        • Add product
           
        • Add product
           
        • Add product
           
        Add product