Suggestions

    ColorBurst IntelliHue Powercore, Optifield

    Exterior architectural and landscape spotlight OptiField luminaire with intelligent white and color light

    View all 8 products Color Kinetics
    ColorBurst IntelliHue Powercore, Optifield
    Color Kinetics

    ColorBurst IntelliHue Powercore, Optifield

    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
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
        ColorBurst IntelliHue Powercore produces high-quality white, pastel, and saturated color light, in the same precisely controllable luminaire for outdoor wall washing and spot lighting applications. IntelliHue technology delivers exceptional CRI and the ability to choose any CCT between 2000 K and 10000 K. OptiField technology delivers extremely uniform illuminance, providing smooth, even light and subtle shading with reduced setbacks—without hotspots or banding.

        Benefits

        The IntelliHue advanced approach to color mixing enables high-quality intelligent color and white light from a single luminaire
        Redesigned optical system that improves the quality of light which enhances the color uniformity and color mixing capabilities of each
        Wide range of new accessory options and four housing color choices

        Features

        OptiField technology features extremely uniform illumination (6.3:1 or better on a 6 x 4.3 m (14 x 19.7 ft) wall with 1 m (3 ft) setback) providing smooth walls of light that appear perfect to the eye. And thanks to our breakthrough optics, you can place luminaires exceptionally close to illuminated surfaces.
        Expands customization with a wide range of options. Four housing color choices (black, gray, white, and bronze)—plus the option to add a half glare shield— create new aesthetic possibilities for designers and architects.
        Color-changing and high-quality white light from the same luminaire—IntelliHue is an advanced approach to color mixing that enables high-quality intelligent color and white light from a single luminaire. Multiple channels of LED light sources combine to produce a full spectrum of precisely controllable light, including millions of saturated colors, pastels, and uniform white light with CRI of 80 or greater in the 2700 K to 4000 K range.
        Improves color consistency between all LED luminaires in a family with Chromasync technology. During the manufacturing process a calibrated light measurement device creates an algorithm to define a common color gamut for an entire family of LED luminaires. When Chromasync is enabled, color consistency between luminaires is achieved without having to manually adjust color points on each luminaire.
        Complies with ASTM B117 corrosion resistance standard for 1,500 hours.
        Features an innovative, redesigned optical system that improves the quality of light from each LED, enhancing the color uniformity and color mixing capabilities of each ColorBlast IntelliHue Powercore luminaire.

        Applications

        Uplighting
        Spotlighting
        Decorative lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product