Suggestions

    ColorReach Powercore gen2, RGBA

    Exterior long-throw floodlight with intelligent RGBA light

    View all 2 products Color Kinetics
    ColorReach Powercore gen2, RGBA
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        ColorReach Powercore gen2 high-performance LED luminaires are premium exterior long-throw dynamic color-changing luminaires for lighting tall buildings, bridges, and iconic structures. ColorReach Powercore gen2, RGBA adds a separate amber LED which expands the available range of colors to include warmer tones such as rich gold, yellow, and orange shades. ColorReach Powercore offers a range of accessories that allow for customizable beam angles for floodlighting, spotlighting, wall washing, and grazing, along with the efficiency and cost-effectiveness of Powercore technology in a rugged die-cast aluminium housing.

        Benefits

        4-channel
        Color consistency and beam uniformity
        Suitable for long-throw, high-punch applications

        Features

        Improved color mixing—Updated Color Reach Powercoreprovides more punch and light quality for exterior long throwapplications. End users will appreciate the clean mixed beamwith higher application efficiency, allowing placement of lightexactly where desired.
        Simple luminaire positioning—Rugged, slim-profile mountingbracket allows simple positioning and luminaire rotationthrough a full 360°. Side locking bolts reliably secure luminairewith a standard wrench.
        Integrates patented Powercore technology that controlspower output to luminaires directly from line voltage—rapidly,efficiently, and accurately. The Color Kinetics Data Enabler Promerges line voltage with control data and delivers them toluminaires over a single standard cable, dramatically simplifyinginstallation and lowering total system cost.
        Superior color consistency and accuracy—Optibin, anadvanced binning algorithm, sets a new standard for thecolor consistency and uniformity of LED sources used inmanufacturing.
        Expanded customization with a wide range of new accessoryoptions. To complement the native 5° lens, six standardsecondary spread lenses can customize the luminaire toproduce 8°, 13°, 23°, 43°, 63°, and 5° x 17° (asymmetric) beamangles. The option to add or combine a louver, full glare shield,or half glare shield creates new aesthetic possibilities fordesigners and architects.
        Unparalleled light output—ColorReach Powercore offersunprecedented output and punch for LED-based illuminationof large-scale structures and objects.
        Universal power input ranges of 100 to 240 VAC (CQC) and 100to 277 (UL/CE).
        Works seamlessly with the complete Color Kinetics line ofcontrollers, including ColorDial Pro, iPlayer 3, and Light SystemManager – as well as third-party controllers.

        Applications

        Illumination of large architectural façades
        Designed for large-scale installation, e.g. commercial skyscrapers, casinos, large retail exteriors, bridges, piers, public monuments, and themed attractions
        • Add product
           
        • Add product
           
        • Add product
           
        Add product