40
PowerForm LED high output floodlight luminaires (PFF)
products found
Browse the
PowerForm LED high output floodlight luminaires (PFF)
products and find the product that you are looking for. Not all products are shown below.
High output lighting doesn’t have to mean high energy and maintenance costs. Gardco PowerForm LED site & area and flood luminaires provide your outdoor area with bright, uniform illumination while slashing energy and maintenance costs compared to traditional lighting technologies. Now you can instill a sense of security and attract attention in any large area or floodlighting applications without the hassle of frequent relamping or high utility bills. A wide variety of sizes, optical distributions, mounting options, and industry leading lumen output ranging from approximately 20,000 to 100,000 lumens offer increased flexibility without under- or over-lighting the space.
Benefits
Combines pole mounted area luminaires and floodlights in one family for a consistent aesthetic look across your outdoor site
A wide variety of sizes, lumen outputs, mounting options and optical distributions increase flexibility
Achieves optimal light levels with fewer luminaires compared to traditional 1000W HID solutions
Further enhance savings through optional controls
Features
Modular housing, available in 5 sizes offering 2, 3, 4, 5, or 6 LED modules
Light output ranging from over 20,000 to 100,000 lumens
Type 2, 3, 4, 5 Wide, and Auto Front Row distributions available
IP66-rated optical assemblies and electrical housing