ReachElite High Output is a premium exterior luminaire designed to light mid- to large-scale outdoor structures extremely efficiently. With over 125 LEDs per 100W module, ReachElite High Output delivers washes of white light in color temperatures ranging from a warm 2700 K to a cool 4000 K. The same full range of accessories as ReachElite allows for customizable beam angles for floodlighting, spotlighting, wall washing, and grazing, along with the efficiency and cost-effectiveness of Powercore technology. All three sizes of ReachElite High Output feature an IP66-rated die-cast aluminum housing with powder-coated finish and a tempered glass lens.
Benefits
Delivering exceptionally high flux up to 85 lm/W maximizing lumens from each LED channel individually.
Native 26° luminaire with over 500 LEDs, custom optics, and an internal diffuser.
Excels in a wide range of lighting applications including flood lighting, spot lighting, wall grazing and wall washing.
Features
Works seamlessly with the Color Kinetics full range of controllers, including Light System Manager, Video System Manager, Video System Manager Pro, iPlayer 3, Antumbra iColor Keypad, and ColorDial Pro—as well as third-party controllers.
ReachElite Powercore provides years of reliable use with more protection from corrosion by meeting ASTM B117 standard for over 1,500 hours of corrosion resistance and ANSI C136.31-2010 standard with a 3G vibration rating, and elimination of water pooling.
Choose from a full line of high-quality Color Kinetics accessories, from six different spread lenses, a louver, full and half glare shields, a rock guard, and a slipfitter mount for all ReachElite luminaires.
ReachElite is available in three versions: 100 W, 200 W, and 300 W. Each luminaire contains either one, two, or three 100 W heads that can be aimed independently of each other.