Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
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
        250-1500W HID industrial floodlight with seven year warranty, suitable for industrial and marine floodlighting, and illumination of port facilities, drilling platforms, petrochemical plants, mining operations, parking lots and athletic fields. Standard unit is ETL/cETL listed to the UL 1598 standard, suitable for Wet Locations. Available ETL/cETL listed to the UL 1598A standard - Marine Listing option (MF Series). Available ETL/cETL listed to the UL 844 standard - Hazardous Location Listing (HAZ option for MF Series). Dust-Tite housing. Standard unit constructed to IP65. MF Series, Marine Listing, constructed to IP66. The F series provides superior floodlighting performance with unmatched efficiencies and ballast life. The fixture and ballast are arranged as separate but integral components. Standard Stabilux lamp socket. Die-cast aluminum alloy housing with integrally cast heat dissipating fins and a built-in aiming device. Cast aluminum ballast base provides integral mastfitter, suitable for mounting to a 2-3/8 inch O.D. vertical pipe tenon. Alternate mounting methods include shock mounting bracket, recommended for areas subject to extreme vibration. Standard colors available. Custom colors may be specified. Marine grade finish available.

        Benefits

        Maximum efficiency
        Prolonged component life
        Ensures lasting performance in harsh environmental conditions
        Suitable for industrial and marine locations

        Features

        Marine-grade die cast aluminum housing
        High purity aluminum reflectors
        IP65 and IP66 rated
        Integrally cast heat dissipating fins
        Marine and hazardous location listing available

        Applications

        Arena and Sports
        Bridges, Monuments, Facades
        Security Lighting
        Sign Lighting
        Walkways
        Hazardous Location
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product