Gardco OptiForm Flood is a low-profile, lightweight luminaire designed to deliver aesthetics, flexibility, and savings for campuses, retail and hospitality, and public spaces. With a variety of adjustable mountings and advanced optics, it provides efficient, uniform illumination over a tilt range of 0-80 degrees. Engineered with integral controls options and Service Tag, OptiForm reduces energy and maintenance costs. Whether you need to highlight key areas or cover expansive zones, choose OptiForm for optimal performance.
Benefits
Low-profile design to complement any style of architecture
Lightweight luminaire for ease of installation by one person
One family for a consistent aesthetic look across your outdoor site (see Gardco OptiForm Area)
Service Tag feature provides assistance throughout the life of the product
Features
Seven adjustable mounting options for installation flexibility
Simple to smart Interact integral lighting controls for energy savings and streamlined operations
Durable IP66 and IK08 impact-resistance for a long-lasting luminaire