View all 40 products

    PureForm LED wall sconce PWS

    Creativity and continuity can coexist

    Gardco
    PureForm LED wall sconce PWS
    Gardco
    DLC QPL

    PureForm LED wall sconce PWS

    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Gardco PureForm wall sconce LED with precision optics offers a sleek, low profile design that will complement a range of architectural styles. PureForm wall sconce provides up to 21800 lumens to accommodate multiple mounting heights up to 20', and is available with Type 2, 3, 4, as well as our back light control optics. A full range of control options are available for additional energy savings. Optional emergency battery backup option available for path-of-egress, and is integral to the luminaire.

        Benefits

        Sleek, low profile design blends in with architecture.
        Both comfort optics and precision optics available, suitable for a range of mounting heights and lumen output.
        Seamless integration with the latest controls solutions makes management easy, further enhancing value.

        Features

        Precision optics with multiple distribution options
        Type 2, 3, 4 and Backlight Control optical distributions
        Optional integral emergency battery backup available
        A full range of control options provide additional energy savings

        Applications

        Education
        Municipal Buildings
        Parks and Plazas
        Walkways
        Office
        Hospitality
        Downloads
        Specification Sheets
        • Specifications PureForm Wall Sconce, Precision optics, 48LEDs, 300mA (50W), Neutral White, BLC, w/ 14W EM Cold Pak PDF 1.3 MB
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product