Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Gardco LED wall sconce 121 offers distinction through its styling, powerful optical design, array of distributions, and impressive selection of control possibilities. Designed to add an element of style to your application by pairing straight lines with rounded edges, 121 will complement a wide assortment of architectural styles and designs, while delivering high light levels and functional distributions. 121 sconces are available in Type 2, 3, and 4 distributions, and provide output of up to 10,103 lumens. Energy saving control options help to increase energy savings. Emergency Battery Backup option available for path-of-egress and is integral to the luminaire.

        Benefits

        Energy saving LEDs provide up to 114 LPW efficacy
        Emergency battery back up available to provide path-of-egress illumination
        Energy saving control options, such as motion response and wireless controls

        Features

        Multiple lumen packages with output ranging from 2,600 to 10,000 lumens
        Three distribution patterns available in Type 2, 3, 4

        Applications

        Walkways
        Security Lighting
        Downloads
        Specification Sheets
        • Specifications 121 LED Sconce, 32 LEDs, 1 A, Neutral White, Gen-3, Type 4 PDF 1.2 MB
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product