View the product

    Mini Wallcube LED

    Mini Wallcube LED - classic design, improved LED performance

    Keene Canada
    Mini Wallcube LED
    Keene Canada
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The Keene 313 LED Wall Pack offers maximum light output for general purpose area and security lighting through a classic glass refractor design. Now available with enhanced Philips LED platforms, WP provides up to 22% more lumens and consumes 46% less energy than the former LED design. This versatile luminaire is ideal to match same as existing or retrofit HID legacy designs.

        Benefits

        Consumes 43% less energy than previous generation
        Increased lumen output
        Fade and abrasion resistant
        Matches existing luminaires or HID retrofits

        Features

        Glass refractor design
        Several controls option available
        One-piece die cast aluminum housing
        TGIC powdercoat finish

        Applications

        Security Lighting
        Downloads
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you