View all 3 products

    Low Profile Wall LED

    Low profile design to complement any building exterior

    Stonco / Keene
    Low Profile Wall LED
    Stonco / Keene
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The Low Profile Wall Mount features a discreet design that will complement any building exterior. Three sizes are available in 15, 30 and 50W output to accommodate multiple mounting heights. Low Profile Wall delivers up to 110 lumens per watt for excellent energy savings over HID.

        Benefits

        Low profile design complements surroundings
        Full cutoff performance for optimal illumination
        Easy mounting for simple installation
        Long life and reduced maintenance

        Features

        Energy saving LED technology
        Available in three sizes to accommodate multiple mounting heights
        Architectural bronze finish
        5 year limited warranty

        Applications

        Walkways
        Security Lighting
        Downloads
        Specification Sheets
        • Specifications Low Profile Wall, LED, 50W, 4000K, 70 CRI, 120-277V, Bronze PDF 781.0 kB
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you