Vaya Tube G2, RGBW is a compact direct view linear LED lighting solution for exterior low-resolution graphic lighting applications. Designed for media graphics with dynamic control resolution as fine as 150 mm (5.9 in) per segment, the DMX and KiNet-controllable system can transform entire façades with bright and uniform RGBW light. The light-weight luminaire minimizes the load on structures and cladding elements, while run-lengths of up to 12 m (40 ft) per CM-150 CA gen2 port (x2) allow for flexible wiring. Simple push-and-click connectors ensure a simple, fast, and reliable installation.
Benefits
Small form factor and lightweight.
Up to 20 fixtures (1.2 m / 4 ft) in two runs.
Reliable and cost-effective.
Features
Slim & Lightweight - The slim form factor, different length options and light luminaire weight ease the integration into façade cladding elements and minimize excess load on architectural structures.
Uniform & Bright - Create - a uniform band of light in a wide 180 degree viewing angle, while ensuring high visibility with an output of 462.3 lm / 81.4 cd per 1.2 m (4 ft) luminaire.
Technologies Used - High-brightness Red, Green, Blue, and White (4000 K) LEDs which produce better-quality white light as compared to RGB.
Contour & Content - Whether outlining the contour of a building, highlighting façade accents, or creating a dynamic media display, Vaya Tube G2 places a variety of control options at your fingertips, from static on/off setups to dynamic control resolution as fine as 150 mm (5.9 in) per segment.
Simple Wiring & Long Run lengths - With up to 12 m (40 ft) per CM-150 CA gen2 port (x2), Vaya Tube G2, RGBW offers wiring flexibility. Waterproof daisy chain-connectors, combining low voltage power and data, make for simple, fast, and reliable wiring connections.