You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Vaya Linear MP G2 Landscape

    Powerful exterior linear sign lighter with single temperature white light

    View all 3 products Color Kinetics
    Vaya Linear MP G2 Landscape
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Vaya Linear MP G2 Landscape is an exterior-rated LED sign lighter solution that minimizes initial investment. Adjustable landscape mounts allow for seamless NPT gland mounting, while the discreet design with integrated power supply ensure simple and reliable wiring.

        Benefits

        Economical solution
        Suitable for harsh outdoor environments requiring relatively high light output
        Fast and easy installation

        Features

        Powerful - Throwing light with 10lx up to 22 m / 1fc up to 72 ft (wide beam), the Linear MP Landscape is ideal for lighting up signage and landscape sculptures.
        Robust - An anodized aluminium housing, tempered glass, pressure equalizing air vents and IP66 outdoor rating protect this product against harsh outdoor environments.
        Simple - Directly processes 100 to 240 VAC input, all in one slim housing, eliminating the need for bulky external low voltage power supplies and related cabling limitations, allowing for greater installation flexibility and a lean installation.
        Standard On-Off, or can be ordered as custom with DMX-512 control that allows for dimming and dynamic control with industry standard protocols, allowing for easy setup and 3rd party system integration.

        Applications

        Grazing lighting of monuments, bridges, shops, hotels
        • Add product
           
        • Add product
           
        • Add product
           
        Add product