You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Graze Compact Powercore, IntelliHue

    Exterior compact linear grazing luminaire with intelligent white and color light

    View all 32 products Color Kinetics
    Graze Compact Powercore, IntelliHue
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Graze Compact is a high-performance, exterior linear luminaire designed to highlight architectural features like molding details, archways and windows up to two stories high. Graze Compact IntelliHue utilizes Color Kinetics IntelliHue technology to produce millions of saturated colors, pastels, and high-quality white light, in the same precisely controllable luminaire. Multiple luminaire lengths and beam angles support a large range of façade or surface illumination applications. The brand new low-profile housing, connectorized cabling, a universal power input range, and direct line voltage make Graze Compact luminaires easy to install and operate.

        Benefits

        Available in four standard lengths (1 ft, 2 ft, 3 ft, and 4 ft), and four standard 10° x 60°, 30° x 60°, 60° x 60°, and 100° x 100° beam angles
        Multiple channels of LED light sources combine to produce a full spectrum of precisely controllable light
        Improves color consistency between all LED luminaires in a family with Chromasync technology

        Features

        Tailor light output to specific applications—Available in four standard lengths (1 ft, 2 ft, 3 ft, and 4 ft), and four standard 10° x 60°, 30° x 60°, 60° x 60°, and 100° x 100° beam angles.
        Ultra compact form factor—Graze Compact’s ultra-low profile is half the size of Graze, allowing it to fit discretely into almost any layout, from simple to elaborate.
        Innovative optical design features fully mixed light directly out of the luminaire. This allows for smaller setbacks than many other luminaires.
        Color-changing and high-quality white light from the same luminiare—IntelliHue is an advanced approach to color mixing that enables high-quality intelligent color and white light from a single luminaire. Multiple channels of LED light sources are mixed directly out of the luminaire to produce a full spectrum of precisely controllable light, including millions of saturated colors, pastels, and uniform white light with CRI of greater than 80 in the 2700 K to 4000 K range.
        Improve color consistency between all LED luminaires in a family with Chromasync technology. During the manufacturing process a calibrated light measurement device creates an algorithm to define a common color gamut for an entire family of LED luminaires. When Chromasync is enabled, color consistency between luminaires is achieved without having to manually adjust color points on each luminaire.

        Applications

        Grazing up to 6 m (20 ft)
        • Add product
           
        • Add product
           
        • Add product
           
        Add product