Suggestions

    eW Graze QLX Powercore 5W

    Low-power exterior linear grazing luminaire with single temperature white light

    View all 100 products Color Kinetics
    eW Graze QLX Powercore 5W
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        eW Graze QLX Powercore 5W is an exterior linear luminaire designed to highlight architectural features. Available in 2700 K, 3000 K, 3500 K, 4000 K, and 5500 K. Multiple luminaire lengths, beam angles, output levels, and power consumption levels support a large range of façade or surface illumination applications. Low-profile housing, connectorized cabling, a universal power input range, and direct line voltage operation make Graze luminaires easy to install and operate. Factory-set to consume a maximum of 5 W per foot, this luminaire supports ASHRAE standards and LEED green building certification.

        Benefits

        Superior light quality, consistency and output thanks to Color Kinetics Optibin and Chromasync technologies
        Simple installation and long run lengths enabled by Powercore technology
        Static and dynamic lighting effects can be designed, displayed and changed via Color Kinetics controllers

        Features

        Medium-intensity exterior-rated linear LED luminaire with output comparable to first-generation product at lower power consumption
        Consistent output and beam quality thanks to holographic diffusion technology
        Unparalleled control via adjustable dimming curves and transition speeds
        Superior output matching from fixture to fixture thanks to Optibin and Chromasync technologies

        Applications

        Illumination of exterior facades and structures
        Illumination of moderate architectural details
        Signage and flood-/wash-lighting applications (depending on beam angle)
        • Add product
           
        • Add product
           
        • Add product
           
        Add product