Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Visuals

        Product family information

        Radius is sleek and streamlined, with a soft, rounded style that blends easily into any decor. Its slim and compact dimensions allow it to virtually disappear into the space. Radius is a single circuit track with a capacity of 20 amps at 120V per branch circuit. It can be either surface or stem mounted and used in continuous runs or patterns. Radius can also be field cut.

        Benefits

        Rounded style that blends easily into any décor
        It can be either surface or stem mounted and used in continuous runs or patterns
        "U" shaped conductor provides realiable contact with connectors
        Can be field cut

        Features

        Single circuit track with a capacity of 20 amps at 120V per branch circuit
        Available in 2',4',6', and 8' lengths

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product