Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Visuals

        Product family information

        Die-cast with high-temperature impact-resistant thermoplastic insulator, supporting electrical contacts. Accepts Lytespan luminaires for individual applications. Steel low-profile canopy, attached with two painted slotted cap screws (provided). Crossbar: 0.074 steel, permanently fixed to track. Provides secure mounting of monopoint to electrical junction box. Supply Leads: 16ga. White and Black, Green insulated stranded wire. Locking Slot: Accepts locking tab of some Lytespan Track luminaires.

        Benefits

        Shallow profile allows for clean ceiling

        Features

        Ultra shallow Monopoint mounts track fixtures to 3 1/2 or 4" octagon outlet box

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product