View all 19 products

    Alcyon Low Voltage

    Clean, elegant architechtural styling

    Lightolier
    Alcyon Low Voltage
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Alcyon Low and Line Voltage luminaires utilize today's reliable and economical halogen and Incandescent lamps for ambient, task, accent and wall washing applications. Available in PAR20, PAR30, PAR38 and T4 halogen sources, Alcyon delivers bright light that is easily dimmable.

        Benefits

        Infinite horizontal rotation for maximum aiming flexibility without “dead spots”
        Lamp-forward design improves access and simplifies relamping
        Captive accessory cartridge accepts two accessories and provides excellent glare control

        Features

        The silent electronic transformer includes short-circuit and over-heat protection
        Die cast aluminum construction throughout with a durable baked enamel finish
        Available in MR16 and T4 2-pin lamping

        Applications

        Fashion
        Food and Large Retailers
        Downloads
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product