Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Vertilyte Mini offers the same high-performance as Lightolier’s Vertilyte, but comes with an aesthetically pleasing smaller ballast housing. This competitively priced addition to Lightolier’s full line of metal halide lamping options replaces the current Vertilyte version (except 100W) and offers the same unique vertical ballast design, maximum energy efficiency, superior colour rendering—CRI of up to 92—and long lamp life. In addition to its compact design, Vertilyte Mini improves ease-of-use with an ON/OFF switch located on the squat adaptor, instead of on the ballast housing.Engineered with an electronic ballast, Vertilyte Mini is ideal for making objects stand out in retail stores, specialty food counters, museums and other commercial/institutional interiors. It is available in white (WH), black (BK) and aluminum (AL) using PAR or ED-17P lamps.

        Benefits

        Aesthetically pleasing smaller ballast housing
        Improved ease-of-use with an On/Off switch on the squat adapter
        Ideal for making objects stand out in retail stores, specialty food counters, and museums

        Features

        Ridged aluminum housing acts as heat sink for cooler operation
        Compact, durable, and energy efficient electronic ballast
        Vertical rotation up to 180°
        Horizontally adjustabe with 350° stop capability

        Applications

        Office
        Banks
        Hospitality
        Downloads
        Specification Sheets
        • Specifications Vertilyte ED17P 70W Mh Electronic Ballast White / Wide Flood Reflector PDF 191.3 kB
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product