View all 17 products

    PowerWash Track Heads

    Dramatic light, high efficiency

    Lightolier
    PowerWash Track Heads
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        PowerWash T5 Track Mount represents the state of the art in Energy Smart linear fluorescent wall washing and flood lighting combined with the unsurpassed flexibility of Lytespan track. Linear T5 HO (high output) lamps powered by efficient quick-start electronic ballasts deliver 10%-20% greater efficacy than comparable T8 fixtures.

        Benefits

        Fixture can be cable suspended or track mounted
        Available in 1 or 2 lamp configurations in 2', 3', or 4' lengths
        Versitile mounting options result in a fixture that can used for wall washing, flood lighting, direct and indirect downlighting

        Features

        Integral louver for superior cut-off and glare control
        180° to 360° of rotation for flexible aiming depending on mounting type
        Built-in pull-out lamp holder that allows for fast, easy re-lamping

        Applications

        Fashion
        Food and Large Retailers
        Downloads
        Specification Sheets
        • Specifications Powerwash Wall Washer, 1 X 24W T5 HO Flood 2' Matte White PDF 112.2 kB
        • Specifications Powerwash Wall Washer, 1 X 39W T5 HO Flood 3' Matte White PDF 182.1 kB
        • Specifications Powerwash Wall Washer, 1 X 54W T5 HO Flood 4' Matte White PDF 152.1 kB
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product