Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        These Lytespots summarize the concept of minimal form and maximum function. They accommodate a full selection of accessories. The result is a range of Lytespots that can perform many lighting tasks in a variety of environments. Cleanly styled yoke offers smart design and attractive style(no cage effect). User friendly: one hand front relamping.

        Benefits

        Movable brass contacts extends for connection to 2nd circuit in Advent Lytespan Track

        Features

        Designed with minimalistic form to create a close fit with LED lamps
        Units adjust horizontally up to 350° and vertically up to 90°
        Front re-lamping for easy maintenance

        Applications

        Office
        Banks
        Hospitality
        Residential
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you