Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        CMH luminaires offer up to 70% energy savings vs. incandescent spotlights with 3 to 4 times longer lamp life. Lytespan Mini HID is the choice for high-performance energy smart retail and architectural lighting.

        Benefits

        Offering up to 70% energy savings vs. incandescent spotlights
        Wide range of beam spreads from narrow (10°) to wide flood (40°)
        Reflectors are available in clear anodized or incandescent warm finish

        Features

        Pivot Mounts: Allows for 350° horizontal and 0-90° vertical rotation with tensioned mounts for controlled aim
        Movable Contact: Solid Brass. Extends for connection to 2nd circuit in Advent track
        Five different lamp types available including 20W miniatures and a full range of PAR lamps
        Available in cylinders and wall washers

        Applications

        Fashion
        Food and Large Retailers
        Downloads
        Specification Sheets
        • Specifications Mini HID Standard Spot 20W MR16 GX10 TAL M/WH PDF 219.0 kB
        • Specifications Mini HID Standard Spot 20W PAR20 M/WH PDF 227.7 kB
        • Specifications Mini HID Standard Spot 39W PAR20 M/WH PDF 221.3 kB
        • Specifications HID Ring PAR30 39W ELE M/WH PDF 242.6 kB
        • Specifications HID Ring PAR30 70W ELE M/WH PDF 231.7 kB
        • Specifications HID Ring PAR38 70W ELE M/WH PDF 218.2 kB
        • Specifications Mini HID Cylinder 20W T4 GU6.5 TAL Matte White Finish, ~ Reflector Sold Separately PDF 49.8 kB
        • Specifications Mini HID Standard Spot 39W PAR30 M/WH PDF 67.6 kB
        • Specifications Mini HID Cylinder 20W CMH BT5 PGJ5, White Finish ~ Reflector Sold Separately PDF 53.0 kB
        • Specifications Mini HID Cylinder 35/39W PHILIPS CDM-TM, White Finish ~ Reflector Sold Separately PDF 53.2 kB
        • Specifications Mini HID Standard Spot 70W PAR30 M/WH PDF 207.4 kB
        • Specifications Mini HID Spot Cylinder 39W T4.5 Bi-Pin, White Finish ~ Reflector Sold Separately PDF 53.4 kB
        • Specifications Mini HID Spot Cylinder 70W T4.5 Bi-Pin, White Finish ~ Reflector Sold Separately PDF 53.0 kB
        • Specifications Mini HID Cylinder. 39W T6 G12 WH ~ Reflector Sold Separately PDF 50.5 kB
        • Specifications Mini HID Cylinder 70W, T6 G12 WH ~ Reflector Sold Separately PDF 50.6 kB
        • Specifications Mini HID 20/22W CMH BT PGJ5 Wall Washer White PDF 122.5 kB
        • Specifications Mini HID 20W CMH T4 GU6.5 Wall Washer, Matte White Warming Reflector PDF 142.2 kB
        • Specifications Mini HID 35/39W CMH BT PGJ5 Wall Washer, Matte White Warming Reflector PDF 138.8 kB
        • Specifications Mini HID 39W CMH T4.5 G8.5 Wall Washer, Matte White Warming Reflector PDF 125.2 kB
        • Specifications Mini HID 39W CMH T4 GU6.5 Wall Washer, Matte White Warming Reflector PDF 147.5 kB
        • Specifications Mini HID 39W CMH T6 G12 Wall Washer, Matte White Warming Reflector PDF 137.9 kB
        • Specifications Mini HID 70W CMH T4.5 G8.5 Wall Washer, Matte White Warming Reflector PDF 125.5 kB
        • Specifications Mini HID 70W CMH T6 G12 Wall Washer, Matte White Warming Reflector PDF 221.4 kB
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you