Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Mini HID Reflectors available in Spot, Narrow Flood and Flood

        Benefits

        Offering up to 70% energy savings vs. incandescent spotlights
        Wide range of beam spreads from narrow (10°) to wide flood (40°)
        Reflectors are available in clear anodized or incandescent warm finish

        Features

        Pivot Mounts: Allows for 350° horizontal and 0-90° vertical rotation with tensioned mounts for controlled aim
        Movable Contact: Solid Brass. Extends for connection to 2nd circuit in Advent track
        Five different lamp types available including 20W miniatures and a full range of PAR lamps
        Available in cylinders and wall washers

        Applications

        Fashion
        Food and Large Retailers
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product