Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        A complete LyteJack consists of a decorative Style Jack Shade, a Lytedrop (with a 20W or 35W halogen lamp), and a Power Jack. Please specify and order each separately based on the ordering guide below. See specification sheet for details on compatibility.

        Benefits

        Elegantly styled housings for miniature, reflectorized lamps
        Deliver precise directional light that enhances forms and surfaces in a flattering way
        A wide selection of accessories provides additional flexibility and complete control of the light emitted

        Features

        Accepts one accessory
        Every Focal Jack spot comes with a built-in 3" stem
        Cool grip insulation band, a high temperature silicone rubber which allows aiming adjustments while fixture is on.

        Applications

        Fashion
        Food and Large Retailers
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you