Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Produces a soft wash using half the energy of incandescent light.

        Benefits

        Provides a wash of light using up to 60% less energy than incandescent fixtures
        A single adapter allows for both vertical and horizontal adjustment
        High effeciancy and long life make Lyteflood ideal for a host of merchandising and retrofit applications

        Features

        Side mount adapters for easy adjustment and aiming
        Special locking knob maintains precise adjustment
        Separate mechanical and electrical connection for easy and secure installation

        Applications

        Fashion
        Food and Large Retailers
        Downloads
        Specification Sheets
        • Specifications Lyteflood Linear Compact Fluorescent 2-18W TT, Electronic Ballast, White PDF 306.9 kB
        • Specifications Lyteflood 2/24W TWIN TUBE 120V Electronic, White PDF 187.6 kB
        • Specifications Lyteflood L40 2-40W TT, Electronic Ballast, White with White Louver PDF 131.1 kB
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you