Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        LyteJacks feature spotlights called Focal Jacks Sof-Tech that plug into Power Jacks. They are easily interchangeable with the flexibility of a (plug-in) Jack system. A complete fixture consists of a Power Jack, Extender Stem (optional) and a Focal Jack spotlight. Each must be Ordered separately.

        Benefits

        Tension Pivot Mount: Die-cast aluminum. Allows for 180° vertical rotation
        Jack connector allows for me 360° horizontal rotation
        Die-cast aluminum ring with cool grip insulation band, a high temperature silicone rubber, which allows aiming adjustments while fixture is on

        Features

        Aluminum housing fully encloses lamp back and socket, vents dissipate lamp heat
        12", 18", 30", 42" stem kits available
        Sloped ceiling available

        Applications

        Fashion
        Hospitality
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product