View all 2 products

    Domelite Track Heads

    Even if your budget is limited, you can still have the best in style and performance

    Lightolier
    Domelite Track Heads
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        This track head is available in kits, including one 40" track, two spots and a floating canopy or as a single spot.

        Benefits

        Designed for easy, do-it-yourself installation
        Track heads feature a die-cast adapter that attaches anywhere along the track
        Offered in a choice of white or black to blend into any setting

        Features

        Trunion Mounting: Permanently tensioned with internal spring wasker and vibration-resistant unit. Vertical adjustment 0-180°
        Pivot Mounting: Permanently tensioned. Adjust horizontally with 350° stop
        Classics are constructed of durable steel with black phenolic baffles to reduce glare

        Applications

        Office
        Banks
        Hospitality
        Residential
        Downloads
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you