Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications CorePro LED LT08VA - Spec Sheet PDF 783.4 kB
        • Specifications CorePro LED Mini Cylinder, Juno track adapter (fixture matching finish) - Spec Sheet PDF 1.0 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The Lightolier CorePro LED Mini Cylinder is a completely integrated LED luminaire. By combining the optics, light source, thermal management system and driver into a single housing, this luminaire provides a sleek look suitable for lower mounting heights and smaller spaces. This small, sleek luminaire design offers efficacy up to 80lm/w.

        Benefits

        Consumes 82% less energy than a 50W MR16
        Higher flux than available LED MR16 lamps
        Provides the efficiency, output and lifetime only an integrated LED solution can offer
        No need to replace halogen lamps and bi-pin sockets

        Features

        Efficacy: 96lm/W (min)
        Wattage: 9W (max)
        Lightolier, Halo, Juno, Capri adapters available
        CrispWhite enhancement for perfect combination of warm colors and white that stands out

        Applications

        Residential
        Fashion
        Food and Large Retailers
        Office
        Banks
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product