View all 2 products

    Barelite Track Heads

    Even if your budget is limited, you can still have the best in style and performance

    Lightolier
    Barelite Track Heads
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        This track head is available in kits, including one 40" track, two spots and a floating canopy or as a single spot.

        Benefits

        Designed for easy, do-it-yourself installation
        Track heads feature a die-cast adapter that attaches anywhere along the track
        Offered in a choice of white or black to blend into any setting

        Features

        Pivot Mounting: Permanently tensioned. Adjust horizontally with 350° stop
        Classics are constructed of durable steel with black phenolic baffles to reduce glare
        Projector compatible with Lytespan single-circuit track only

        Applications

        Office
        Banks
        Hospitality
        Residential
        Office
        Banks
        Hospitality
        Residential
        Downloads
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product