Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
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
        Alcyon Low and Line Voltage luminaires utilize today's reliable and economical halogen and Incandescent lamps for ambient, task, accent and wall washing applications. Available in PAR20, PAR30, PAR38 and T4 halogen sources, Alcyon delivers bright light that is easily dimmable.

        Benefits

        Wireless stem w/ 360° horizontal rotation
        Lamp forward design for easy relamping
        Accepts up to two accessories

        Features

        Compact line voltage track adapter
        Integral Accessory cartridge
        Available in Par20/30/38 and T4 lampings

        Applications

        Fashion
        Food and Large Retailers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product