View all 116 products

    Spot LED Recessed Multiple

    The perfect energy savings and visual performance balance

    Lightolier
    Spot LED Recessed Multiple
    Lightolier
    Energy Star
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Spot LED recessed is a two-part system which offers a high-performing architectural approach to demanding accent lighting needs. Multiple heads provide flexibility to both harness and focus light in the built environment.

        Benefits

        Luminaires range in size, with multiple distributions, lumen packages, color temperatures, beam spreads and finishes
        Two-part system offers a high-performing architectural approach to demanding accent lighting needs
        360° rotation and 90° tilt

        Features

        1, 2, 3 or 4 head configurations
        Reflectors: spot, narrow flood, and flood beams
        Multiple heads provide flexibility to both harness and focus light in the built environment

        Applications

        Fashion
        Food and Large Retailers
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product