View all 5 products

    Caravel Vandal Resistant Wraparound

    Specification grade and durable

    Day-Brite
    Caravel Vandal Resistant Wraparound
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The specification grade Caravel Vandal Resistant Wraparound offers durable white metal end caps and a self-centering lens that is supported the entire length. The lense may be hinged from either side for easy maintenance.

        Benefits

        Lens withstands 7 ft-lbs impacts without breaking
        Luminaires can be bolted together in continuous row applications

        Features

        Housing and end plates are phosphate treated for maximum corrosion resisance
        1% DR acrylic lens
        Knockouts in end plates
        UL listed for damp locations

        Applications

        Manufacturing
        Office
        Banks
        Hospitality
        Security Lighting
        Downloads
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product