Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Bio-Seal is designed for the most demanding biological, chemical, immunological, or food chemistry laboratories. It is suitable for hot, cold, and sealed locations with listings for cleanroom class 10-10,000, NSF, and IP66.

        Benefits

        Meets multiple needs
        Ease of maintenance

        Features

        Class 10 to 10,000 cleanrooms
        IP66
        Suitable for wet locations
        Available in a variety of sizes and materials

        Applications

        Cleanrooms
        Food Processing
        Hazardous Location
        Downloads
        Specification Sheets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product