Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The Day-Brite / CFI Arioso Surface incorporates all the features and benefits of the standard Arioso into a surface luminaire. Whether surface mounting is due to construction constraints or a desire to create style and intimacy, this luminaire offers the ideal solution for ceiling mounting. Arioso Surface continues the look and performance of the Arioso family in a slim low profile beautifully contoured model.

        Benefits

        Architectural recessed direct/indirect lighting for glare free illumination
        Suitable for row mounting
        For application where plenum depth is limited
        Style matched to Arioso semi-recessed

        Features

        Soft white baked enamel finish
        UL listed for damp locations
        Swing down lamp shield for easy relamping

        Applications

        Office
        Banks
        Hospitality
        Fashion
        Downloads
        Specification Sheets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product