Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Day-Brite / CFI Arioso Recessed Air offers air handling capabilities along with all the benefits of the standard Arioso. Through integrated side slots, this luminaire incorporates the air handling feature without disturbing the simple clean lines and soft natural illumination that is the foundation of the Arioso recessed family.

        Benefits

        Architectural recessed direct/indirect lighting for glare free illumination
        Suitable for row mounting

        Features

        Offers air handling capabilities
        Soft white baked enamel finish
        Fully recessed mounting
        Swing down lamp shields for easy relamping

        Applications

        Office
        Banks
        Hospitality
        Fashion
        Downloads
        Specification Sheets
        • Specifications 20"x48", 3 Lamp F54T5HO, Air Handling w/Perforated Metal Shield & White Overlay PDF 332.1 kB
        • Specifications 2x2, 3 Lamp CF55, Air Handling w/Perforated Metal Shield & White Overlay PDF 440.9 kB
        • Specifications 2x4, 4 Lamp CF55, Air Handling w/Perforated Metal Shield & White Overlay PDF 458.8 kB
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you