Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Arioso Recessed offers simple clean lines in combination with soft natural illumination. This series focuses on providing smooth comfortable lighting while subtly complementing the space. Flexible enough to integrate with any architectural design, Arioso Recessed provides a soft unassuming glow with comfortable illumination.

        Benefits

        Architectural recessed direct/indirect lighting for glare free illumination
        Suitable for row mounting

        Features

        Soft white baked enamel finish
        Fully recessed mounting
        UL listed for damp locations
        Swing down lamp shield for easy relamping

        Applications

        Office
        Banks
        Hospitality
        Fashion
        Downloads
        Specification Sheets
        • Specifications 2x4, 3 Lamp F32T8, 2-Piece Perforated Metal Shield & White Overlay PDF 544.2 kB
        • Specifications 2x2, 2 Lamp CF40, 2-Piece Perforated Metal Shield & White Overlay PDF 593.3 kB
        • Specifications 1x4, 2 Lamp F32T8, 2-Piece Perforated Metal Shield & White Overlay PDF 581.9 kB
        • Specifications 20"x48", 3 Lamp F54T5HO, 2-Piece Perforated Metal Shield & White Overlay PDF 532.5 kB
        • Specifications 2x2, 3 Lamp CF55, White Opal Acrylic Diffuser PDF 468.5 kB
        • Specifications 2x4, 3 Lamp F32T8, White Opal Acrylic Diffuser PDF 438.0 kB
        • Specifications 1x4, 2 Lamp F54T5HO, Perforated Basket Shield w/Matte White Solid Louver Blades PDF 471.2 kB
        • Specifications 2x4, 4 Lamp CF55, Perforated Basket Shield w/Matte White Solid Louver Blades PDF 433.1 kB
        • Specifications 2x2, 3 Lamp CF55, Perforated Basket Shield w/Matte White Solid Louver Blades PDF 477.5 kB
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you