Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
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
        The Valueline SL is an economical T5 undercabinet luminiare with an electronic ballast.

        Benefits

        Multiple lengths means flexibility for different needs
        Ultra slim styling is unobtrusive

        Features

        Available in 12", 21", 24", 33" and 42" lengths
        Finish is baked white enamel
        1-1/8" ultra slim styling
        UL listed for damp locations

        Applications

        Office
        Banks
        Hospitality
        Manufacturing
        Residential
        • Add product
           
        • Add product
           
        • Add product
           
        Add product