Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        At less than 4” in depth, the SV5 Accessory is perfect for areas that place a premium on low profile appearances to minimize obstruction to the eye in open area settings. Likewise, its ability to be continuous row mounted provides a streamlined form that allows it to be used as a low cost pendant system. Combining the reflector’s solid, perforated or slotted materials with the Louver/Lens material options greatly enhances the SV strip’s overall appearance and style possibilities. The lay-in louver offers a smooth, low profile blade while the lay-in lens accessory offers two combinations of lens textures— linear ribbed opal and clear linear ribbed. No matter what the choice, light emitted from the fixture is diffused along the entire length of the lens for a glare-free environment.

        Benefits

        Multiple mounting options means flexibility for different needs

        Features

        Available in lengths of 2', 3', 4' or 8'
        Channel is only 2" wide and 1-5/8" deep
        Surface, pendant or cable mounting
        Suitable for damp locations

        Applications

        Office
        Banks
        Hospitality
        Education
        • Add product
           
        • Add product
           
        • Add product
           
        Add product