View the product

    OCLM LED Mirror Light

    OCLM - Aesthetically designed, high efficiency

    Day-Brite
    OCLM LED Mirror Light
    Day-Brite
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        An aesthetically designed high efficiency dressing area fluorescent mirror lighting fixture (mirror not included). The fixture housing is constructed of cold rolled steel that is post painted with a highly durablepowder coat making this an excellent choice for areas where some abuse may occur. All seams and joints are kept to very light tolerances, also minimizing chances of abuse. The OCLM fixture is ideal for dressing rooms, fitting areas and anywhere where mirror lighting is needed.

        Benefits

        Creates the excellent light distribution desired in a retail dressing area
        Designed for low glare

        Features

        Comes standard with brackets for wall mounting adjacent to mirror sides
        Housing and wall brackets are brake formed from heavy gauge cold rolled steel
        Curved linear prismatic acrylic diffusers

        Applications

        Fashion
        Hospitality
        Office
        Downloads
        Specification Sheets
        Visuals
        • Add product
           
        • Add product
           
        • Add product
           
        Add product