Suggestions
        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The LBD Low Bay Luminaire offers the highest efficiency for general purpose industrial lighting of any low bay manufactured in the U.S. It is the finest fixture made for mounting heights of 30' and below.

        Benefits

        Easy, positive mounting
        Latches designed to resist corrosion
        Safe relamping

        Features

        Suitable for wet locations
        3/4" threaded cast aluminum nut and hub
        Heavy wall, one piece die cast aluminum housing
        Stainless steel latches
        One piece injection molded lens

        Applications

        Manufacturing
        Industrial
        • Add product
           
        • Add product
           
        • Add product
           
        Add product