SoftView LED parking garage luminaires feature edge lit technology, providing visual comfort with minimal glare to enhance the user experience. An added uplight feature reduces the cave effect for an increased sense of security.SoftView features multiple optical distributions, lumen packages and mounting options providing you with the ideal solution for your garage lighting needs. Optional emergency battery backup available for path of egress lighting and is integral to the luminaire.
Benefits
Comfortable uniform illumination with minimal glare enhances visual acuity
Heightened sense of security inside parking garages
Meets numerous enclosed and open parking garage lighting needs
Features
Comfort optics featuring edge lit technology, uplight available
IP66, IK10, vibration rated, cULus Listed outdoor luminaire in an attractive low-profile design
High lumen output with high LPW
Wide range of lumen packages, distributions, color temperatures and mounting choices
Integral individual dimming or motion response to networked wireless controls