The Vaporlume Wet Location Industrial is a wet location listed luminiare with a non-metal exterior, housing and lense assembly.

        Benefits

        Designed for areas of high humidity, water vapor, rain, incidental water spray, or other non-corrosive or non-flammable liquids

        Features

        Acceptable for outdoor as well as indoor installations
        Can be surface (wall/ceiling) or suspended mounted
        UL listed for wet locations (also suitable for damp locations)

        Applications

        Cleanrooms
        Food Processing
        Gas Station and Convenience Stores
        Parking Garages
        • Add product
           
        • Add product
           
        • Add product
           
        Add product