• Specifications IA/IS All Purpose Industrial T8, T5, and T5HO Spec Sheet PDF 194.1 kB
        • Specifications IA/IS All Purpose Industrial T8 or T12 Slimline Spec Sheet PDF 191.7 kB
        • Specifications IA/IS All Purpose Industrial T8 or T12 HO Spec Sheet PDF 190.3 kB
        Visuals
        Photometry/BIM Files

        Product family information

        The All Purpose Industrial is an industrial luminaire available with or without uplight at an economical price.

        Benefits

        Convenient installation
        Designed to be heavy duty
        Requires no tools for installation

        Features

        Available with or without uplight
        Multiple knockouts
        Suitable for unit or row mounting
        UL listed for damp locations

        Applications

        Manufacturing
        Industrial
        Warehouse
        • Add product
           
        • Add product
           
        • Add product
           
        Add product