Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        The G Series LED high bay is a highly efficient luminaire that provides exceptional light distribution for general areas. Designed with low cost of ownership in mind, the G Series is an economical full body luminaire that takes advantage of high efficiency, long life LED technology. The hinged LED tray pivots down with a quick release, allowing for immediate access to all internal fixture components. This unique design adds the benefit of quicker, easier fixture maintenance.

        Benefits

        Rigid housing construction
        Quick and easy access to internal components
        Excellent light distribution
        Fits many applications

        Features

        Brake formed housing from heavy gauge cold rolled steel
        Hinged socket bar assembly
        Highly specular aluminum reflector
        Flexible mounting methods

        Applications

        Manufacturing
        Warehouse
        Retail
        Downloads
        Specification Sheets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product